Code
Live Chat
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
Rollenbau
Description
CI/Q - Wheel
Bill of material
151 QK 20
ORDERNO
Article-number
151 QK 20
WDAB
Wheel-Ø A x width B
150x55 mm
LC
Load capacity
1200 kg
HW
Hub width
55 mm
FL
Fixing length
54 mm
WB
Wheel bearing
2 Ball bearings 6204 ZZ
BD
Bore diameter
20.0 mm
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady